How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 8 in |
| BD: | 5.88 | AD: | 6.01 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| U: | 0.75 in | LM: | 8.32 |
| AE1: | 0.6 | AK: | 4.5 |
| F: | 3.38 | AE2: | 0.39 |
| AG: | 7 | T: | 1.25 |
| AJ: | 5.88 | G: | 1.69 |
| I: | 4.34 in | B: | 7.38 |
| V: | 1.94 in | D: | 2.94 |
| L: | 6.07 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Output Key: | 1/4 X 3.00 | Ratio: | 5:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | HM-2 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Bore Code: | 20 |
| Thrust Rating - output shaft: | 1420 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.804 | Output Diameter (in): | 1.250 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

