Grove Gear HM226-5-2-1.438-140TC-L2
Part #:HM226-5-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AD: | 6.01 |
| AG: | 7 | I: | 4.34 in |
| F: | 3.38 | G: | 1.69 |
| T: | 1.438 | BF: | 0.41 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | B: | 7.38 |
| C: | 8 in | LM: | 8.32 |
| AJ: | 5.88 | L: | 6.07 in |
| AK: | 4.5 | U: | 0.75 in |
| D: | 2.94 | AE1: | 0.6 |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Motor Frame Size: | 140TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Model Code: | HM226 |
| Service Factor: | 1 | Output RPM: | 350 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.804 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1420 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

