Grove Gear HM226-5-2-1.438-140TC-L3
Part #:HM226-5-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | AE1: | 0.6 |
| C: | 8 in | D: | 2.94 |
| AJ: | 5.88 | T: | 1.438 |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| AE2: | 0.39 | AK: | 4.5 |
| V: | 1.94 in | BD: | 5.88 |
| BE: | 0.38 in | LM: | 8.32 |
| BF: | 0.41 | I: | 4.34 in |
| L: | 6.07 in | U: | 0.75 in |
| AD: | 6.01 | B: | 7.38 |
| AG: | 7 |
Technical Specifications
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1420 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Output RPM: | 350 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | HM226 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 4.804 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Assembly: | HM-2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

