Grove Gear HM226-5-2-1.438-180TC-L2
Part #:HM226-5-2-1.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | I: | 4.34 in |
| D: | 2.94 | BD: | 9 |
| U: | 0.75 in | L: | 6.07 in |
| V: | 1.94 in | B: | 7.38 |
| L1: | 9.32 in | BF: | 0.53 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| F: | 3.38 | T: | 1.438 |
| AK: | 8.5 | G: | 1.69 |
| AD: | 6.01 | AE2: | 0.39 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE1: | 0.6 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.804 |
| Output RPM: | 350 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Thrust Rating - output shaft: | 1420 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

