Grove Gear HM226-5-2-1.438-180TC-L3
Part #:HM226-5-2-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | V: | 1.94 in |
| BF: | 0.53 | G: | 1.69 |
| Center Distance (in): | 2.625 in | BD: | 9 |
| T: | 1.438 | AG: | 7 |
| AE1: | 0.6 | F: | 3.38 |
| I: | 4.34 in | L: | 6.07 in |
| AK: | 8.5 | U: | 0.75 in |
| BE1: | 0.5 in | AD: | 6.01 |
| B: | 7.38 | AE2: | 0.39 |
| AJ: | 7.25 | C: | 8 in |
| D: | 2.94 |
Technical Specifications
| Bore Code: | 23 | Output RPM: | 350 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.804 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM226 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Ratio Range: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1420 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

