Grove Gear HM226-5-2-1.438-180TC-L9
Part #:HM226-5-2-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AK: | 8.5 |
| U: | 0.75 in | AE1: | 0.6 |
| D: | 2.94 | V: | 1.94 in |
| BE1: | 0.5 in | AG: | 7 |
| L1: | 9.32 in | G: | 1.69 |
| BF: | 0.53 | L: | 6.07 in |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | I: | 4.34 in |
| AE2: | 0.39 | B: | 7.38 |
| AD: | 6.01 | BD: | 9 |
| C: | 8 in |
Technical Specifications
| Model Code: | HM226 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Assembly: | HM-2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.804 |
| Ratio: | 5:1 | Center Distance (in): | 2.625 |
| Thrust Rating - output shaft: | 1420 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| Ratio Range: | 5:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

