How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE1: | 0.5 in |
| BF: | 0.53 | F: | 3.38 |
| AE2: | 0.39 | T: | 1.438 |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 1.69 | L: | 6.07 in |
| I: | 4.34 in | AG: | 7 |
| B: | 7.38 | C: | 8 in |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| L1: | 9.32 in | BD: | 9 |
| U: | 0.75 in | AD: | 6.01 |
| D: | 2.94 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 210TC |
| Assembly: | HM-2 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 4.804 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1420 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | HM226 |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

