Grove Gear HM226-5-2-1.438-56C-L2
Part #:HM226-5-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE2: | 0.39 |
| AD: | 6.01 | G: | 1.69 |
| BE: | 0.38 in | L: | 6.07 in |
| C: | 8 in | F: | 3.38 |
| Center Distance (in): | 2.625 in | B: | 7.38 |
| I: | 4.34 in | AG: | 7 |
| BF: | 0.41 | U: | 0.75 in |
| LM: | 8.32 | T: | 1.438 |
| V: | 1.94 in | AE1: | 0.6 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 2.94 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 4.804 | Service Factor: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output RPM: | 350 |
| Bore Code: | 23 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1420 | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Model Code: | HM226 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

