Grove Gear HM226-5-2-1.438-56C-L3
Part #:HM226-5-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| AE1: | 0.6 | BE: | 0.38 in |
| LM: | 8.32 | AJ: | 5.88 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | F: | 3.38 |
| I: | 4.34 in | AE2: | 0.39 |
| AD: | 6.01 | C: | 8 in |
| BF: | 0.41 | T: | 1.438 |
| B: | 7.38 | G: | 1.69 |
| U: | 0.75 in | D: | 2.94 |
| AG: | 7 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1420 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Model Code: | HM226 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Ratio: | 5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.804 | Output RPM: | 350 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

