How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | BE: | 0.38 in |
| AK: | 4.5 | F: | 3.38 |
| AG: | 7 | AE1: | 0.6 |
| B: | 7.38 | D: | 2.94 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| U: | 0.75 in | BD: | 5.88 |
| V: | 1.94 in | AJ: | 5.88 |
| G: | 1.69 | LM: | 8.32 |
| L: | 6.07 in | T: | 1.438 |
| BF: | 0.41 | I: | 4.34 in |
| AD: | 6.01 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Assembly: | HM-2 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.804 |
| Shaft Seal Material: | Viton | Output RPM: | 350 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Model Code: | HM226 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Thrust Rating - output shaft: | 1420 | Gear Type: | Worm |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 836 in/lbs |

