Grove Gear HM226-50-1-1.000-140TC-L1
Part #:HM226-50-1-1.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AE2: | 0.39 |
| AJ: | 5.88 | AG: | 7 |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | T: | 1 |
| BE: | 0.38 in | C: | 8 in |
| G: | 1.69 | L: | 6.07 in |
| F: | 3.38 | LM: | 8.32 |
| D: | 2.94 | U: | 0.75 in |
| B: | 7.38 | AD: | 6.01 |
| V: | 1.94 in | AE1: | 0.6 |
| I: | 4.34 in |
Technical Specifications
| Output Diameter (in): | 1.000 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 16 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 1.076 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 50:1 | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 35 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

