Grove Gear HM226-50-1-1.000-140TC-L4
Part #:HM226-50-1-1.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | BD: | 5.88 |
| F: | 3.38 | C: | 8 in |
| AD: | 6.01 | L: | 6.07 in |
| D: | 2.94 | BE: | 0.38 in |
| G: | 1.69 | AG: | 7 |
| AE2: | 0.39 | B: | 7.38 |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AJ: | 5.88 | AK: | 4.5 |
| I: | 4.34 in | U: | 0.75 in |
| AE1: | 0.6 | LM: | 8.32 |
| V: | 1.94 in |
Technical Specifications
| Output RPM: | 35 | Model Code: | HM226 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.076 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

