How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BE1: | 0.5 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | T: | 1 |
| AK: | 8.5 | C: | 8 in |
| AE2: | 0.39 | BF: | 0.53 |
| G: | 1.69 | BD: | 9 |
| AG: | 7 | L: | 6.07 in |
| F: | 3.38 | L1: | 9.32 in |
| AE1: | 0.6 | U: | 0.75 in |
| AD: | 6.01 | AJ: | 7.25 |
| B: | 7.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Bore Code: | 16 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.076 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

