How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 7.38 | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.39 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| AG: | 7 | V: | 1.94 in |
| AE1: | 0.6 | L1: | 9.32 in |
| T: | 1 | U: | 0.75 in |
| AJ: | 7.25 | I: | 4.34 in |
| L: | 6.07 in | C: | 8 in |
| D: | 2.94 | F: | 3.38 |
| BD: | 9 | G: | 1.69 |
| AD: | 6.01 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Input HP @ 1750 RPM: | 1.076 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Bore Code: | 16 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.625 |
| Output RPM: | 35 | Output Diameter (in): | 1.000 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Assembly: | HM-1 | Product Type: | Right Angle |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

