How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.34 in |
| L1: | 9.32 in | BD: | 9 |
| BE1: | 0.5 in | U: | 0.75 in |
| AD: | 6.01 | G: | 1.69 |
| AE1: | 0.6 | AG: | 7 |
| AJ: | 7.25 | V: | 1.94 in |
| AE2: | 0.39 | C: | 8 in |
| D: | 2.94 | AK: | 8.5 |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| F: | 3.38 | T: | 1.125 |
| L: | 6.07 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Model Code: | HM226 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.076 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

