How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| U: | 0.75 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 2.94 |
| AE1: | 0.6 | B: | 7.38 |
| AE2: | 0.39 | I: | 4.34 in |
| BD: | 5.88 | V: | 1.94 in |
| AG: | 7 | LM: | 8.32 |
| T: | 1.188 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| F: | 3.38 | C: | 8 in |
| AD: | 6.01 |
Technical Specifications
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.076 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Ratio: | 50:1 |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Model Code: | HM226 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

