How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| C: | 8 in | V: | 1.94 in |
| AK: | 8.5 | U: | 0.75 in |
| B: | 7.38 | L: | 6.07 in |
| T: | 1.188 | AG: | 7 |
| F: | 3.38 | BE1: | 0.5 in |
| D: | 2.94 | AE1: | 0.6 |
| BD: | 9 | AD: | 6.01 |
| AJ: | 7.25 | AE2: | 0.39 |
| BF: | 0.53 | G: | 1.69 |
| I: | 4.34 in |
Technical Specifications
| Ratio: | 50:1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Assembly: | HM-1 |
| Input RPM: | 1,750 | Bore Code: | 19 |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Model Code: | HM226 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.076 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

