How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AD: | 6.01 |
| I: | 4.34 in | V: | 1.94 in |
| AG: | 7 | BE1: | 0.5 in |
| F: | 3.38 | BF: | 0.53 |
| G: | 1.69 | L: | 6.07 in |
| Center Distance (in): | 2.625 in | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.39 |
| C: | 8 in | B: | 7.38 |
| AE1: | 0.6 | T: | 1.188 |
| L1: | 9.32 in | U: | 0.75 in |
| D: | 2.94 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.076 |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Model Code: | HM226 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

