How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | L1: | 9.32 in |
| V: | 1.94 in | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AE2: | 0.39 | AK: | 8.5 |
| AJ: | 7.25 | B: | 7.38 |
| I: | 4.34 in | BE1: | 0.5 in |
| C: | 8 in | BD: | 9 |
| F: | 3.38 | AD: | 6.01 |
| G: | 1.69 | U: | 0.75 in |
| AG: | 7 | L: | 6.07 in |
| BF: | 0.53 |
Technical Specifications
| Ratio: | 50:1 | Assembly: | HM-1 |
| Input HP @ 1750 RPM: | 1.076 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Model Code: | HM226 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Bore Code: | 19 |
| Center Distance (in): | 2.625 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 180TC |
| Output RPM: | 35 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

