Grove Gear HM226-50-1-1.188-56C-L1
Part #:HM226-50-1-1.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| LM: | 8.32 | BE: | 0.38 in |
| AJ: | 5.88 | I: | 4.34 in |
| V: | 1.94 in | AG: | 7 |
| AE2: | 0.39 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AD: | 6.01 |
| B: | 7.38 | G: | 1.69 |
| T: | 1.188 | F: | 3.38 |
| C: | 8 in | BF: | 0.41 |
| U: | 0.75 in | L: | 6.07 in |
| AE1: | 0.6 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Output RPM: | 35 | Center Distance (in): | 2.625 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.076 |
| Assembly: | HM-1 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

