Grove Gear HM226-50-1-1.188-56C-L9
Part #:HM226-50-1-1.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8 in | AG: | 7 |
| BD: | 5.88 | AE2: | 0.39 |
| AJ: | 5.88 | AD: | 6.01 |
| L: | 6.07 in | LM: | 8.32 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | V: | 1.94 in |
| U: | 0.75 in | T: | 1.188 |
| BE: | 0.38 in | D: | 2.94 |
| F: | 3.38 | G: | 1.69 |
| AE1: | 0.6 | BF: | 0.41 |
| B: | 7.38 |
Technical Specifications
| Gear Type: | Worm | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.625 |
| Model Code: | HM226 | Thrust Rating - output shaft: | 2091 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Output RPM: | 35 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.076 |
| Ratio Range: | 50:1 | Bore Code: | 19 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

