Grove Gear HM226-50-1-1.250-140TC
Part #:HM226-50-1-1.250-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | V: | 1.94 in |
| BD: | 5.88 | AJ: | 5.88 |
| C: | 8 in | L: | 6.07 in |
| D: | 2.94 | AE1: | 0.6 |
| I: | 4.34 in | BF: | 0.41 |
| U: | 0.75 in | AD: | 6.01 |
| LM: | 8.32 | AE2: | 0.39 |
| BE: | 0.38 in | B: | 7.38 |
| G: | 1.69 | AK: | 4.5 |
| AG: | 7 | F: | 3.38 |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Ratio: | 50:1 |
| Model Code: | HM226 | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.076 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

