Grove Gear HM226-50-1-1.250-140TC-L3
Part #:HM226-50-1-1.250-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.32 | F: | 3.38 |
| V: | 1.94 in | I: | 4.34 in |
| G: | 1.69 | AK: | 4.5 |
| D: | 2.94 | BE: | 0.38 in |
| C: | 8 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | BD: | 5.88 |
| U: | 0.75 in | AE1: | 0.6 |
| BF: | 0.41 | T: | 1.25 |
| AD: | 6.01 | AG: | 7 |
| B: | 7.38 | AE2: | 0.39 |
| AJ: | 5.88 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.076 |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output RPM: | 35 | Assembly: | HM-1 |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Model Code: | HM226 | Gear Type: | Worm |
| Bore Code: | 20 | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

