Grove Gear HM226-50-1-1.250-140TC-L4
Part #:HM226-50-1-1.250-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7 | G: | 1.69 |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| T: | 1.25 | BD: | 5.88 |
| LM: | 8.32 | AJ: | 5.88 |
| AK: | 4.5 | BF: | 0.41 |
| D: | 2.94 | B: | 7.38 |
| I: | 4.34 in | C: | 8 in |
| AD: | 6.01 | AE2: | 0.39 |
| U: | 0.75 in | BE: | 0.38 in |
| V: | 1.94 in | F: | 3.38 |
| L: | 6.07 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 1 | Bore Code: | 20 |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.076 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Ratio: | 50:1 | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

