How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 7.38 |
| L1: | 9.32 in | T: | 1.25 |
| AK: | 8.5 | F: | 3.38 |
| U: | 0.75 in | I: | 4.34 in |
| AJ: | 7.25 | AE1: | 0.6 |
| D: | 2.94 | AE2: | 0.39 |
| BD: | 9 | AG: | 7 |
| AD: | 6.01 | V: | 1.94 in |
| BE1: | 0.5 in | L: | 6.07 in |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| C: | 8 in |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.625 | Output RPM: | 35 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.076 |
| Model Code: | HM226 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

