How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | C: | 8 in |
| V: | 1.94 in | AJ: | 7.25 |
| D: | 2.94 | G: | 1.69 |
| Center Distance (in): | 2.625 in | AE1: | 0.6 |
| L: | 6.07 in | T: | 1.25 |
| I: | 4.34 in | AG: | 7 |
| L1: | 9.32 in | BF: | 0.53 |
| B: | 7.38 | AK: | 8.5 |
| F: | 3.38 | U: | 0.75 in |
| AD: | 6.01 | BE1: | 0.5 in |
| BD: | 9 |
Technical Specifications
| Model Code: | HM226 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.076 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Ratio: | 50:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

