Grove Gear HM226-50-1-1.250-56C-L1
Part #:HM226-50-1-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 8 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| L: | 6.07 in | AJ: | 5.88 |
| BD: | 5.88 | AK: | 4.5 |
| B: | 7.38 | T: | 1.25 |
| G: | 1.69 | AE2: | 0.39 |
| AE1: | 0.6 | U: | 0.75 in |
| F: | 3.38 | AD: | 6.01 |
| BE: | 0.38 in | LM: | 8.32 |
| D: | 2.94 | V: | 1.94 in |
| AG: | 7 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.076 |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Bore Code: | 20 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | HM226 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

