Grove Gear HM226-50-1-1.438-180TC-L3
Part #:HM226-50-1-1.438-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| BE1: | 0.5 in | V: | 1.94 in |
| C: | 8 in | G: | 1.69 |
| AE2: | 0.39 | D: | 2.94 |
| AG: | 7 | I: | 4.34 in |
| AK: | 8.5 | U: | 0.75 in |
| AE1: | 0.6 | T: | 1.438 |
| B: | 7.38 | L1: | 9.32 in |
| BF: | 0.53 | BD: | 9 |
| AD: | 6.01 | L: | 6.07 in |
| F: | 3.38 |
Technical Specifications
| Ratio Range: | 50:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 1.076 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Assembly: | HM-1 | Model Code: | HM226 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

