Grove Gear HM226-50-1-1.438-180TC-L4
Part #:HM226-50-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| AE1: | 0.6 | V: | 1.94 in |
| G: | 1.69 | C: | 8 in |
| B: | 7.38 | I: | 4.34 in |
| AG: | 7 | Center Distance (in): | 2.625 in |
| D: | 2.94 | BF: | 0.53 |
| U: | 0.75 in | AD: | 6.01 |
| F: | 3.38 | L1: | 9.32 in |
| AE2: | 0.39 | BD: | 9 |
| L: | 6.07 in | AK: | 8.5 |
| T: | 1.438 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Ratio Range: | 50:1 | Model Code: | HM226 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Bore Code: | 23 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.076 |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

