How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BD: | 9 |
| I: | 4.34 in | V: | 1.94 in |
| B: | 7.38 | Center Distance (in): | 2.625 in |
| G: | 1.69 | F: | 3.38 |
| AK: | 8.5 | D: | 2.94 |
| BE1: | 0.5 in | AJ: | 7.25 |
| C: | 8 in | AD: | 6.01 |
| L1: | 9.32 in | AE2: | 0.39 |
| L: | 6.07 in | AG: | 7 |
| T: | 1.438 | AE1: | 0.6 |
| BF: | 0.53 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 35 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.076 | Ratio Range: | 50:1 |
| Motor Frame Size: | 210TC | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Model Code: | HM226 |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

