Grove Gear HM226-50-1-1.438-56C-L2
Part #:HM226-50-1-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | C: | 8 in |
| AG: | 7 | B: | 7.38 |
| AJ: | 5.88 | L: | 6.07 in |
| F: | 3.38 | BF: | 0.41 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 1.69 | V: | 1.94 in |
| U: | 0.75 in | AE1: | 0.6 |
| AE2: | 0.39 | T: | 1.438 |
| AD: | 6.01 | BD: | 5.88 |
| LM: | 8.32 |
Technical Specifications
| Output Diameter (in): | 1.438 in | Ratio Range: | 50:1 |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM226 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.076 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

