How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.39 | AD: | 6.01 |
| I: | 4.34 in | AJ: | 5.88 |
| Center Distance (in): | 2.625 in | G: | 1.69 |
| C: | 8 in | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| B: | 7.38 | AG: | 7 |
| U: | 0.75 in | D: | 2.94 |
| F: | 3.38 | T: | 1.438 |
| V: | 1.94 in | AE1: | 0.6 |
| BD: | 6.5 | LM: | 8.32 |
| L: | 6.07 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Model Code: | HM226 | Series Code: | OE |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.076 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Product Type: | Worm Speed Reducer |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1426 in/lbs |

