How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | G: | 1.69 |
| AK: | 8.5 | L: | 6.07 in |
| AE1: | 0.6 | Center Distance (in): | 2.625 in |
| C: | 8 in | I: | 4.34 in |
| AJ: | 7.25 | AG: | 7 |
| AD: | 6.01 | B: | 7.38 |
| F: | 3.38 | BE1: | 0.5 in |
| BF: | 0.53 | V: | 1.94 in |
| D: | 2.94 | AE2: | 0.39 |
| BD: | 9 | U: | 0.75 in |
| L1: | 9.32 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.076 |
| Output Shaft: | Hollow Bore | Assembly: | HM-1 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

