How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | F: | 3.38 |
| AG: | 7 | AK: | 8.5 |
| T: | 1 | BE1: | 0.5 in |
| BF: | 0.53 | L1: | 9.32 in |
| BD: | 9 | AD: | 6.01 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| G: | 1.69 | V: | 1.94 in |
| C: | 8 in | AE2: | 0.39 |
| U: | 0.75 in | AE1: | 0.6 |
| I: | 4.34 in | B: | 7.38 |
| D: | 2.94 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.076 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1.000 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 16 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM226 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

