How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | C: | 8 in |
| BD: | 9 | G: | 1.69 |
| F: | 3.38 | AG: | 7 |
| AE1: | 0.6 | B: | 7.38 |
| AD: | 6.01 | V: | 1.94 in |
| L1: | 9.32 in | U: | 0.75 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| L: | 6.07 in | T: | 1 |
| BE1: | 0.5 in | I: | 4.34 in |
| BF: | 0.53 | AJ: | 7.25 |
| AE2: | 0.39 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 1.076 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 35 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 16 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

