Grove Gear HM226-50-2-1.000-56C-L1
Part #:HM226-50-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 4.34 in |
| AJ: | 5.88 | BD: | 5.88 |
| B: | 7.38 | U: | 0.75 in |
| T: | 1 | Center Distance (in): | 2.625 in |
| AD: | 6.01 | G: | 1.69 |
| C: | 8 in | AE1: | 0.6 |
| LM: | 8.32 | BE: | 0.38 in |
| L: | 6.07 in | AG: | 7 |
| AE2: | 0.39 | F: | 3.38 |
| V: | 1.94 in | D: | 2.94 |
| AK: | 4.5 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Model Code: | HM226 | Bore Code: | 16 |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.076 |
| Ratio Range: | 50:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Ratio: | 50:1 | Output RPM: | 35 |
| Center Distance (in): | 2.625 | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

