Grove Gear HM226-50-2-1.000-56C-L3
Part #:HM226-50-2-1.000-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | LM: | 8.32 |
| BF: | 0.41 | B: | 7.38 |
| U: | 0.75 in | T: | 1 |
| AG: | 7 | AK: | 4.5 |
| G: | 1.69 | AE1: | 0.6 |
| D: | 2.94 | F: | 3.38 |
| AJ: | 5.88 | V: | 1.94 in |
| C: | 8 in | AD: | 6.01 |
| AE2: | 0.39 | BE: | 0.38 in |
| BD: | 5.88 | L: | 6.07 in |
| Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Diameter (in): | 1.000 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Model Code: | HM226 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 2 |
| Assembly: | HM-2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.076 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

