Grove Gear HM226-50-2-1.000-56C-L4
Part #:HM226-50-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BE: | 0.38 in |
| C: | 8 in | BD: | 5.88 |
| AE2: | 0.39 | I: | 4.34 in |
| T: | 1 | F: | 3.38 |
| G: | 1.69 | BF: | 0.41 |
| L: | 6.07 in | AK: | 4.5 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| AE1: | 0.6 | D: | 2.94 |
| AG: | 7 | B: | 7.38 |
| AD: | 6.01 | V: | 1.94 in |
| LM: | 8.32 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 56C |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | HM226 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.000 in | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.076 | Ratio Range: | 50:1 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Bore Code: | 16 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

