How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AK: | 4.5 |
| BE: | 0.38 in | AG: | 7 |
| AE2: | 0.39 | AJ: | 5.88 |
| B: | 7.38 | AE1: | 0.6 |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| G: | 1.69 | BF: | 0.41 |
| V: | 1.94 in | I: | 4.34 in |
| LM: | 8.32 | BD: | 5.88 |
| D: | 2.94 | AD: | 6.01 |
| L: | 6.07 in | C: | 8 in |
| F: | 3.38 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.076 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio: | 50:1 | Output Diameter (in): | 1.125 in |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Bore Code: | 18 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Model Code: | HM226 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 2091 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

