How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 7 |
| T: | 1.125 | V: | 1.94 in |
| AE1: | 0.6 | D: | 2.94 |
| L: | 6.07 in | Center Distance (in): | 2.625 in |
| AD: | 6.01 | LM: | 8.32 |
| C: | 8 in | G: | 1.69 |
| I: | 4.34 in | BD: | 5.88 |
| AE2: | 0.39 | BE: | 0.38 in |
| B: | 7.38 | AK: | 4.5 |
| F: | 3.38 | BF: | 0.41 |
| AJ: | 5.88 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Gear Type: | Worm |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.076 |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.625 |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Model Code: | HM226 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Ratio: | 50:1 |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

