How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AJ: | 7.25 |
| L1: | 9.32 in | BD: | 9 |
| BE1: | 0.5 in | F: | 3.38 |
| AK: | 8.5 | AE1: | 0.6 |
| AE2: | 0.39 | AD: | 6.01 |
| BF: | 0.53 | L: | 6.07 in |
| D: | 2.94 | G: | 1.69 |
| C: | 8 in | AG: | 7 |
| B: | 7.38 | V: | 1.94 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| U: | 0.75 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.076 | Input RPM: | 1,750 |
| Assembly: | HM-2 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 18 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Ratio Range: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

