How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | U: | 0.75 in |
| Center Distance (in): | 2.625 in | C: | 8 in |
| BF: | 0.53 | AG: | 7 |
| I: | 4.34 in | D: | 2.94 |
| G: | 1.69 | AD: | 6.01 |
| BD: | 9 | B: | 7.38 |
| BE1: | 0.5 in | T: | 1.125 |
| AE2: | 0.39 | AE1: | 0.6 |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 1.94 in | F: | 3.38 |
| L1: | 9.32 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Input HP @ 1750 RPM: | 1.076 |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM226 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Ratio: | 50:1 | Service Factor: | 1 |
| Bore Code: | 18 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

