How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| B: | 7.38 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| BE1: | 0.5 in | D: | 2.94 |
| AE2: | 0.39 | G: | 1.69 |
| I: | 4.34 in | V: | 1.94 in |
| AD: | 6.01 | F: | 3.38 |
| C: | 8 in | T: | 1.125 |
| AK: | 8.5 | AG: | 7 |
| AE1: | 0.6 | BF: | 0.53 |
| L: | 6.07 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 210TC | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.076 | Ratio: | 50:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

