Grove Gear HM226-50-2-1.125-56C-L9
Part #:HM226-50-2-1.125-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.07 in | F: | 3.38 |
| V: | 1.94 in | AK: | 4.5 |
| T: | 1.125 | B: | 7.38 |
| G: | 1.69 | AG: | 7 |
| BE: | 0.38 in | I: | 4.34 in |
| AE1: | 0.6 | C: | 8 in |
| AE2: | 0.39 | U: | 0.75 in |
| Center Distance (in): | 2.625 in | AD: | 6.01 |
| LM: | 8.32 | D: | 2.94 |
| BF: | 0.41 | AJ: | 5.88 |
| BD: | 5.88 |
Technical Specifications
| Bore Code: | 18 | Assembly: | HM-2 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Model Code: | HM226 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.125 in | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.076 | Input Diameter (in): | 0.75 in |
| Ratio: | 50:1 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

