How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 2.94 |
| AG: | 7 | AE2: | 0.39 |
| BE1: | 0.5 in | U: | 0.75 in |
| G: | 1.69 | Center Distance (in): | 2.625 in |
| F: | 3.38 | AD: | 6.01 |
| L1: | 9.32 in | I: | 4.34 in |
| C: | 8 in | AJ: | 7.25 |
| BF: | 0.53 | T: | 1.188 |
| AE1: | 0.6 | V: | 1.94 in |
| BD: | 9 | L: | 6.07 in |
| B: | 7.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.076 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Ratio Range: | 50:1 |
| Output RPM: | 35 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

