Grove Gear HM226-50-2-1.188-210TC
Part #:HM226-50-2-1.188-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AE2: | 0.39 |
| BF: | 0.53 | BE1: | 0.5 in |
| U: | 0.75 in | D: | 2.94 |
| I: | 4.34 in | V: | 1.94 in |
| T: | 1.188 | AE1: | 0.6 |
| L1: | 9.32 in | BD: | 9 |
| B: | 7.38 | AJ: | 7.25 |
| C: | 8 in | AK: | 8.5 |
| F: | 3.38 | Center Distance (in): | 2.625 in |
| AG: | 7 | AD: | 6.01 |
| L: | 6.07 in |
Technical Specifications
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Model Code: | HM226 | Bore Code: | 19 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.188 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.076 |
| Assembly: | HM-2 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

