Grove Gear HM226-50-2-1.188-210TC-L4
Part #:HM226-50-2-1.188-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 6.01 |
| U: | 0.75 in | I: | 4.34 in |
| V: | 1.94 in | L1: | 9.32 in |
| AJ: | 7.25 | D: | 2.94 |
| C: | 8 in | Center Distance (in): | 2.625 in |
| AE1: | 0.6 | AE2: | 0.39 |
| BF: | 0.53 | B: | 7.38 |
| AG: | 7 | G: | 1.69 |
| BD: | 9 | T: | 1.188 |
| BE1: | 0.5 in | L: | 6.07 in |
| F: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.076 |
| Center Distance (in): | 2.625 | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | HM226 |
| Ratio: | 50:1 | Assembly: | HM-2 |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

