Grove Gear HM226-50-2-1.188-210TC-L9
Part #:HM226-50-2-1.188-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 1.94 in |
| AG: | 7 | AE2: | 0.39 |
| BD: | 9 | I: | 4.34 in |
| D: | 2.94 | AD: | 6.01 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 1.69 | C: | 8 in |
| T: | 1.188 | L1: | 9.32 in |
| AE1: | 0.6 | F: | 3.38 |
| B: | 7.38 | L: | 6.07 in |
| U: | 0.75 in |
Technical Specifications
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.188 in |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Service Factor: | 1 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.076 | Ratio: | 50:1 |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Model Code: | HM226 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

