Grove Gear HM226-50-2-1.188-56C-L4
Part #:HM226-50-2-1.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | AG: | 7 |
| V: | 1.94 in | BE: | 0.38 in |
| Center Distance (in): | 2.625 in | B: | 7.38 |
| C: | 8 in | BD: | 5.88 |
| D: | 2.94 | AJ: | 5.88 |
| U: | 0.75 in | L: | 6.07 in |
| AK: | 4.5 | AE2: | 0.39 |
| AE1: | 0.6 | BF: | 0.41 |
| F: | 3.38 | T: | 1.188 |
| I: | 4.34 in | AD: | 6.01 |
| LM: | 8.32 |
Technical Specifications
| Bore Code: | 19 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Assembly: | HM-2 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.076 | Output RPM: | 35 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Model Code: | HM226 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

