How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | L1: | 9.32 in |
| AK: | 8.5 | AE1: | 0.6 |
| F: | 3.38 | AE2: | 0.39 |
| AG: | 7 | C: | 8 in |
| U: | 0.75 in | BE1: | 0.5 in |
| BF: | 0.53 | G: | 1.69 |
| AD: | 6.01 | BD: | 9 |
| B: | 7.38 | AJ: | 7.25 |
| V: | 1.94 in | D: | 2.94 |
| L: | 6.07 in | I: | 4.34 in |
| T: | 1.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.076 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM226 | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Ratio: | 50:1 | Bore Code: | 20 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 50:1 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |

